Caterpillar 320FL

Caterpillar 320FL

Price
On Request
Year
2017
Working hours
21 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320FL
CategoryCrawler Excavators
Serial NumberYBM10558
Unit NumberEQ0065578
Catalog NumberCU4322083
Manufacturing Year2017
Hours21 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
Additional Information18' 8" HD REACH BOOM
9' 6" HD STICK
B1-LINKAGE
FINE SWING CONTROL
31" TG TRACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone