Caterpillar 320FL

Caterpillar 320FL

Price
192,280 USD
Year
2017
Working hours
892 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320FL
CategoryCrawler Excavators
Serial NumberYBM10292
Unit NumberE136371
Catalog NumberCU2558710
Manufacturing Year2017
Hours892 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$192,280
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationBOOM LENGTH: 18'8"
ENCLOSED CAB
ENGINE TIER RATING: T4F
GUARDING
BOOM, ONE PIECE
BUCKET SIZE: YES
TRACK SHOE WIDTH/TYPE: 31" TG
PATTERN CHANGER
STICK LENGTH: 9'6"
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone