Caterpillar 320FL

Caterpillar 320FL

Price
161,920 USD
Year
2017
Working hours
1846 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320FL
CategoryCrawler Excavators
Serial NumberYBM10040
Unit NumberE133828
Catalog NumberCU2478644
Manufacturing Year2017
Hours1846 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$161,920
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK: INCLUDES
BOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
PATTERN CHANGER
STICK LENGTH: R9'6"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone