Caterpillar 320FL

Caterpillar 320FL

Price
172,000 USD
Year
2016
Working hours
3220 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320FL
CategoryCrawler Excavators
Serial NumberYBM00292
Unit NumberYBM00292
Catalog NumberCU4389060
Manufacturing Year2016
Hours3220 h
CountryUnited States
LocationScott City, MO
Pricing
Price Excluding Tax$172,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
BOOM CHECK VALVEBOOM CHECK VALVE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*LINES, CYLINDER STD
*COMBINED CIR STP PKG
*PILOT LINES, BOOM UP STD
*CTRL,CAT PIN GRAB COUPLER ANSI
*LINES-HP, 9'6" STICK
*CYLINDER, STICK W/O SLCV
*LIGHT, BOOM RIGHT SIDE
*PILOT LINES, BUCKET TCS
*PILOT LINES, COMBINED
*LINES, BDRV (TCS20)
*LINES, TRAVEL (STP)
BUCKET-HD, 48" 1.56 YD3
*JOYSTICK, THUMB WHEEL
ROLL ON-ROLL OFF LANE1 B
LANE 1 ORDER
PIN GROUP, SPARE
*TRACK, 31" TG (GLT)
*LINES-HP, REACH BOOM
*CHANGER,HAND CTRL 2-WAY (ANSI)
*GUARD, TRACK GUIDING SEGMENTED
17PM0473
15PM1387A
*ALARM, TRAVEL
16PM1539
*LINES-QC, R9'6" STICK
*ROLLERS, STANDARD
*COVER, FENDER, STANDARD
*PILOT LINES, SDRV STD
*SEAT, H-BACK, W/HEATER,S/AIR
*CIRCUIT, COMBINED
*CYLINDER, BOOM W/O BLCV
*LINES-QC, REACH BOOM
*CYLINDER, BKT (B1 LINKAGE)
*VALVE, HYDRAULIC TCS HL
*320F L HEX
*LINKAGE, BKT-B1 W/LIFT EYE
*VALVE, ANTI DRIFT, BOOM
*REACH BOOM, 18'8" HD
PACK, DOMESTIC TRUCK
*CONTROL, FINE SWING
*DECALS, CAB ANSI
INSTRUCTION,NORTH AMERICA ANSI
TIP, EXTRA DUTY
*DECALS, EXTERIOR ANSI
ANTIFREEZE, -50C (-58F)
STORAGE PROTECTION (EXPORT)
*BATTERY, STANDARD
*320F L STANDARD ARRANGEMENT
*SUCTION LINE, PUMP STD
*RADIO, 24V AM/FM
*FRONT LINES, PGQC
INSTRUCTIONS, ENGLISH
SIDECUTTERS, HEAVY DUTY
*VALVE, ANTI DRIFT, STICK
*MAT, FLOOR, RH PEDAL
*STICK, 9'6" B1 HD
*PRODUCT LINK, CELLULAR PL641
BRACKET GP
THUMB GP
*PEDAL, STRAIGHT TRAVEL
CONNECTOR LINES, THUMB
COUPLER PIN GRABBER B1 W/O PIN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds new decals
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • N/a
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • N/a
gauges, operator station, console
  • GoodOutside temp 25 degrees, unable to verify
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFeb 2016
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • 5/8
  • 5/8
  • N/a
engine
  • FairNeeds to be blown out with air
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • N/a
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • N/a
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • N/a
  • Full
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
boom
  • Good
  • Good
  • Good
  • N/a
stick
  • Good
  • Good
  • Good
  • N/a
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • N/a
  • 45”
final drives
  • Good
  • Good
  • N/a
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE65%
Notes - UNDERCARRIAGEN/a
Notes - UNDERCARRIAGE 1N/a
Notes - UNDERCARRIAGE 2N/a
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone