Caterpillar 320ELRR

Caterpillar 320ELRR

Price
161,184 USD
Year
2014
Working hours
2296 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX01055
Unit NumberE124188
Catalog NumberCU4303502
Manufacturing Year2014
Hours2296 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$161,184
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationSTICK LENGTH: 9'6"
GUARDING
TRACK SHOE WIDTH/TYPE: 28" TG
ENCLOSED CAB
BOOM, ONE PIECE
PRODUCT LINK: INQUIRE FOR OPTIONS ON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone