Caterpillar 320ELRR

Caterpillar 320ELRR

Price
154,928 USD
Year
2014
Working hours
1969 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX01091
Unit NumberE124919
Catalog NumberCU2324945
Manufacturing Year2014
Hours1969 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$154,928
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
ENCLOSED CAB
ENGINE TIER RATING: TIER 4 INTERIM
GUARDING
PATTERN CHANGER
STICK LENGTH: 9'6"
TRACK SHOE WIDTH/TYPE: 28" TG
PRODUCT LINK:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone