Caterpillar 320ELRR

Caterpillar 320ELRR

Price
150,000 USD
Year
2013
Working hours
3518 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX00468
Unit NumberUM07253
Catalog NumberCU4301504
Manufacturing Year2013
Hours3518 h
CountryUnited States
LocationChico, CA
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Additional InformationCAMERA,REAR VIEW GRD PKG
BATTERY,STANDARD
TIP,GENERAL DUTY
ROLL-ON ROLL-OFF
48" BUCKET SN# MHC02460
LINES-QC PKG
COOLING HIGH AMBIENT
WASHER,WINDSHIELD UPPER
CONTROL,CENTER-LOCK COUPLER
FRAME,SWING,STANDARD
LINES-HP TOOL CTRL PKG
CHANGER,HAND CONTROL 2-WAY
CYLINDER PKG
GUARD FOGS 70/30 HID PKG
GUARD HD BOTTOM PKG
TOOL CTRL STP PKG
COUNTERWEIGHT,13,670 LBS
ES-BOOM,9'6" ES-STICK PKG
GUARD,TRACL GUIDE,FULL LENGTH
TRACK,31" TG(GLT)
SEAT,H-BACK,W/HEATER,S/AIR
PIN GROUP,SPARE
RETURN PIPE
CAB STD PKG
RADIATOR SCREEN
HYD VLV TCS PKG
QUICK DRAINS,READY (OIL)
STANDARD OIL
COUPLER,CENTER-LOCK PIN GRAB
ROLLERS,STANDARD
PANEL,STD START SWITCH
EIN #PE3D78
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone