Caterpillar 320ELRR

Caterpillar 320ELRR

Price
150,972 USD
Year
2016
Working hours
3092 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX01602
Unit NumberE131321
Catalog NumberCU4309227
Manufacturing Year2016
Hours3092 h
CountryUnited States
LocationFlagstaff, AZ
Pricing
Price Excluding Tax$150,972
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
Additional InformationENGINE TIER RATING: T4I
STICK LENGTH: 9'6" ES STICK
TRACK SHOE WIDTH/TYPE: 28" TG
PATTERN CHANGER
PRODUCT LINK:
BUCKET SIZE: YES
GUARDING
BOOM, ONE PIECE
ENCLOSED CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone