Caterpillar 320ELRR

Caterpillar 320ELRR

Price
220,900 USD
Year
2013
Working hours
4942 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX00521
Unit Number12W72338
Catalog NumberCU2417672
Manufacturing Year2013
Hours4942 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$220,900
Tax-
Price Including Tax-
Features
Additional InformationREGIONAL PKG REGULATED (NACD)
ES-BOOM, 9'6" ES-STICK PKG
CYLINDER PKG
ROLLERS, HEAVY DUTY
STANDARD OIL
TOOL CTRL STP PKG
HYD VLV TCS PKG
RETURN PIPE
BATTERY, STANDARD
CAB STD PKG
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER
CAMERA, REAR VIEW PKG
COOLING HIGH AMBIENT
GUARD HD BOTTOM PKG
COUNTERWEIGHT, 15,212LBS
QUICK DRAINS, READY (OIL)
FENDER COVER
FRAME, SWING, STANDARD, BUMPER
LINES-QC PKG
LINES-HP TOOL CTRL PKG
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
BUMPER, SIDE, RUBBER
LIGHTING, CAB (HALOGEN)
COUPLER, CENTER-LOCK PIN GRAB
LIGHT, BOOM RIGHT SIDE
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
TRACK, 31" TG (GLT)
ROLL ON-ROLL OFF
P-LINK THUMB S/N PMZ04064
ID#12W70801
GUARD, TRACK GUIDING SEGMENTED
ENG S/N C8N08046
QC S/N WAJ02293
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone