Caterpillar 320ELRR

Caterpillar 320ELRR

Price
196,000 USD
Year
2014
Working hours
2755 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX00898
Unit NumberUM07311
Catalog NumberCU4289333
Manufacturing Year2014
Hours2755 h
CountryUnited States
LocationChico, CA
Pricing
Price Excluding Tax$196,000
Tax-
Price Including Tax-
Features
Additional InformationCAMERA, REAR VIEW PKG
CAT GRADE CONTROL
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
COOLING HIGH AMBIENT
COUNTERWEIGHT, 15,212LBS
COUPLER, CENTER-LOCK PIN GRAB
CYLINDER CGC PKG
EIN# DC7R66
ES-BOOM, 9'6" ES-STICK CGC PKG
FENDER COVER
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-HP TOOL CTRL PKG
LINES-MP TOOL CTRL PKG
LINES-QC PKG
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
REGIONAL PKG, NACD (PL321)
RETURN PIPE
ROLL ON-ROLL OFF
ROLLERS, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STARTING, COLD WEATHER, JS
STORAGE PROTECTION (EXPORT)
THUMB
TOOL CTRL STP MP PKG
TRACK, 28" TG (GLT)
WASHER, WINDSHIELD UPPER
CAB DUAL EXIT PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone