Caterpillar 320ELRR

Caterpillar 320ELRR

Price
152,000 USD
Year
2013
Working hours
2802 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX00503
Unit NumberTFX503
Catalog NumberCU1874831
Manufacturing Year2013
Hours2802 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$152,000
Tax-
Price Including Tax-
Features
Additional Information*320ELRR HYD EXCAVATOR
*CHANGER, HAND CONTROL 2-WAY
*SEAT, H-BACK, SUSPENSION
*LIGHTING, CAB (HALOGEN)
*STANDARD OIL
*TRACK, 31" TG (GLT)
*HALOGEN LIGHT, R-BOOM
*GUARD, TRACK GUIDING SEGMENTED
*WASHER, WINDSHIELD UPPER
*STARTING, COLD WEATHER, JS
*QUICK DRAINS, READY (OIL)
*FRAME, SWING, STANDARD
*RETURN PIPE
*CONTROL, CENTER-LOCK COUPLER
*FENDER COVER
*ROLLERS, HEAVY DUTY
*PANEL, STD START SWITCH
*COOLING HIGH AMBIENT
*CYLINDER PKG
*COUNTERWEIGHT, 15,212LBS
*HYD VLV TCS PKG
*ES-BOOM, 9'6" ES-STICK PKG
*GUARD HD BOTTOM PKG
*TOOL CTRL STP PKG
*CAMERA, REAR VIEW PKG
*CAB STD PKG
*LINES-QC PKG
*LINES-HP TOOL CTRL PKG
LANE 1 ORDER
*REGIONAL PKG, NACD (PL321)
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
EXPORT PKG, BUCKET PIN
COUPLER, HYDRAULIC PIN GRABBER
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF W/O BUCKET
PACK, DOMESTIC TRUCK
LINES, CONNECTOR
PIN GROUP, SPARE
48" B LINK HD DITCH BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone