Caterpillar 320ELRR

Caterpillar 320ELRR

Price
159,252 USD
Year
2016
Working hours
2374 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX01547
Unit NumberE131007
Catalog NumberCU2518672
Manufacturing Year2016
Hours2374 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$159,252
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
BUCKET SIZE: YES
ENCLOSED CAB
ENGINE TIER RATING: T4I
GUARDING
PATTERN CHANGER
PRODUCT LINK:
STICK LENGTH: 9'6" HD STICK
TRACK SHOE WIDTH/TYPE: 28" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone