Caterpillar 320ELRR

Caterpillar 320ELRR

Price
229,400 USD
Year
2014
Working hours
2591 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320ELRR
CategoryCrawler Excavators
Serial NumberTFX01032
Unit Number13A19431
Catalog NumberCU2417676
Manufacturing Year2014
Hours2591 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax$229,400
Tax-
Price Including Tax-
Features
Additional InformationC6.6 TIER 4I ENG SN:C8N20758
ES-BOOM, 9'6" ES-STICK PKG
CYLINDER PKG
TRACK, 31" TG HD (GLT) PRESS
GUARD, TRACK GUIDING SEGMENTED
ROLLERS, HEAVY DUTY
STANDARD OIL
TOOL CTRL STP PKG
HYD VLV TCS PKG
RETURN PIPE
STARTING, COLD WEATHER, JS
CAB STD PKG
PANEL, STD START SWITCH
SEAT, H-BACK, W/HEATER,S/AIR
WASHER, WINDSHIELD UPPER
CAMERA, REAR VIEW PKG
GUARD HD BOTTOM PKG
COOLING HIGH AMBIENT
COUNTERWEIGHT, 15,212LBS
QUICK DRAINS, READY (OIL)
FENDER COVER
FRAME, SWING, STANDARD, BUMPER
LINES-HP TOOL CTRL PKG
INSTRUCTIONS, ENGLISH
CONTROL, CENTER-LOCK COUPLER
LINES-QC PKG
LIGHTING, CAB (HID)
CHANGER, HAND CONTROL 2-WAY
LIGHT, BOOM RIGHT SIDE
BUMPER, SIDE, RUBBER
ROLL ON-ROLL OFF W/O BUCKET
STORAGE PROTECTION (EXPORT)
THUMB GP P PLUS ID#13A19431B
BRACKET
EXPORT PKG, BUCKET PIN
REGIONAL PKG, NACD (PL522)
ID#13A19431A SN:WAJ04023
CONNECTOR LINES
SN:THC01367
COUPLER HYDRAULIC PIN GRABBER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone