Caterpillar 320EL9

Caterpillar 320EL9

Price
130,300 USD
Year
2013
Working hours
3750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL9
CategoryCrawler Excavators
Serial NumberWBK01789
Unit Number3CR5363
Catalog NumberCU2391158
Manufacturing Year2013
Hours3750 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$130,300
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

LINES-QC PKG,HD/ES-BM/9'6" STK
320EL HYD EXCAVATOR 2013
STANDARD OIL
COOLING, STANDARD AMBIENT
LINES-HP PKG,HD/ES-BM/9'6" STK
LANE 1 ORDER
CAB-ROPS,70/30,W/VANDAL-G BOSS
RADIO, 24V AM/FM
INSTRUCTIONS, ENGLISH
PRODUCT LINK-CELLULAR (PL522)
PEDAL, STRAIGHT TRAVEL
STORAGE PROTECTION (EXPORT)
HATCH, OPENABLE ROOF
MIRRORS, CAB, EXTERNAL
GUARD, SWIVEL
MAT, FLOOR, RH PEDAL
LINKAGE, BKT-B1 W/LIFT EYE
LIGHTING, CAB (HALOGEN)
AIR CLEANER, STANDARD
ROLLERS, STANDARD
GUARD, TRAVEL MOTOR, HD
ROLL ON-ROLL OFF W/O BUCKET
GUARD, BOTTOM, HEAVY DUTY
CIRCUIT, COMBINED
VALVE, HYDRAULIC TCS
CAMERA, REAR VIEW, MIRRORS(RH)
TOOL CTRL STP PKG
GUARD HD BOTTOM PKG
FRAME, SWING, STANDARD
TANK, FUEL
CYLINDER, BKT (B1 LINKAGE)
INSTRUCTION,NORTH AMERICA ANSI
HALOGEN LIGHT, R-BOOM
COUNTERWEIGHT, 7,826LBS
CAMERA, REAR VIEW PKG
ANTIFREEZE, -50C (-58F)
CAB STD PKG
ENGINE HOOD
COVER, FENDER, STANDARD
BELT, SEAT, 76MM (3") RETRACTAB
CYLINDER PKG
QUICK DRAINS, READY (OIL)
LINES-HP, BOOM
WASHER, WINDSHIELD UPPER/LOWER
REGIONAL PKG (NACD)
CONTROL, FINE SWING
SUN, SHADE
CONTROL, CENTER-LOCK COUPLER
CHANGER, HAND CONTROL 2-WAY
JOYSTICK, THUMB WHEEL
SEAT, H-BACK, SUSPENSION
ALARM, TRAVEL
LINES, CYLINDER
ES-BOOM, 9'6" ES-STICK PKG
GUARD, TRACK GUIDING SEGMENTED
VALVE, HYDRAULIC -TCS HL PKG
VALVE, ANTI DRIFT, STICK
PANEL, STD START SWITCH
VALVE, ANTI DRIFT, BOOM
TRACK, 31" TG (GLT)
WIPER-RADIAL, FRONT 70/30
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ACCUMULATOR WITH CRN
PRODUCT LINK ACTIVATED 9/3/13
LINES-QC, 2.9M (9'6") STICK
LINES-HP, 2.9M (9'6") STICK
BOOM, 5.7M (18'8") ES
STICK, 2.9M (9'6") B1 ES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone