Caterpillar 320EL

Caterpillar 320EL

Price
185,000 USD
Year
2014
Working hours
2753 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK03424
Unit Number433127
Catalog NumberCU2114461
Manufacturing Year2014
Hours2753 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC6 ENGINE
REGIONAL PKG, NACD (PL321)
CONTROL, FINE SWING
INSTRUCTION,NORTH AMERICA
BELT, SEAT, 76MM 3" RTRCTBL
ACCUMULATOR WITH CRN
ALARM, TRAVEL
HD-BOOM, 9'6" HD-STICK PKG
BOOM, 5.7M (18'8") HD
STICK, 2.9M (9'6") B1 HD
LINKAGE, BKT-B1 W/LIFT EYE
CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT (B1 LINKAGE)
TRACK, 31" TG (GLT)
AIR CLEANER, HIGH EFFICIENCY
ROLLERS, STANDARD
GUARD, TRACK GUIDING SEGMENTED
JOYSTICK STANDARD STP PKG
STANDARD OIL
JOYSTICK, ONE BUTTON
MAT, FLOOR, RH PEDAL
VALVE, HYDRAULIC HL PACKAGE
PEDAL, STRAIGHT TRAVEL
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC
LINES, CYLINDER
VALVE, ANTI DRIFT, STICK
STARTING, COLD WEATHER, JS
COLD WEATHER STARTING PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
WIPER-RADIAL, FRONT 70/30
HEATER, ENGINE COOLANT 120V
CAB STD PKG
SUN, SHADE
PANEL, STD START SWITCH
HATCH, OPENABLE ROOF
RADIO, 24V AM/FM
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW,MIRRORS RH
SEAT, H-BACK, SUSPENSION
WASHER, WINDSHIELD UPPER/LOWER
COOLING, HIGH AMBIENT
GUARD HD BOTTOM PKG
MIRRORS, CAB, EXTERNAL
TANK, FUEL
COVER, FENDER, STANDARD
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
ENGINE HOOD
FRAME, SWING, STANDARD
COUNTERWEIGHT, 7,830LBS
QUICK DRAINS, READY (OIL)
LIGHTING, CAB (HALOGEN)
GUARD, VANDALISM
GUARD VANDALISM PKG
CHANGER, HAND CONTROL 2-WAY
RPM INDUSTRIES,QUICK-EVAC SYSTEM
LIGHT, BOOM RIGHT SIDE
INCLUDES UP TO A 42" GP BUCKET
0P0800/989 GD 4/18/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone