Caterpillar 320EL

Caterpillar 320EL

Price
179,000 USD
Year
2014
Working hours
3452 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK02737
Unit NumberM434359
Catalog NumberCU2027088
Manufacturing Year2014
Hours3452 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$179,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC6.6 ENGINE
REGIONAL PKG (NACD)
PRODUCT LINK-SATELLITE PL321
BELT, SEAT, 3" RETRACTABLE
INSTR, NORTH AMERICA ANSI
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
ES-BOOM, 9'6" ES-STICK PKG
BOOM, 5.7M (18'8") ES
STICK, 2.9M (9'6") B1 ES
LINKAGE, BKT-B1 W/LIFT EYE
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
CYLINDER, BKT (B1 LINKAGE)
CIRCUIT, COMBINED
TOOL CTRL STP PKG
JOYSTICK, THUMB WHEEL
MAT, FLOOR, RH PEDAL
HYD VLV PKG TCS PKG
PEDAL, STRAIGHT TRAVEL
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC TCS
LINES, CYLINDER
VALVE, ANTI DRIFT, STICK
RADIO, 24V AM/FM
CAB STD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
SUN, SHADE
WIPER-RADIAL, FRONT 70/30
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW, MIRROR RH
GUARD HD BOTTOM PKG
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
GUARD, TRAVEL MOTOR, HD
LINES-HP PKG,HD/ES-BM/9'6" S
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
LINES-QC PKG,HD/ES-BM/9'6" S
LINES-HP, BOOM
LINES-HP, 2.9M (9'6") STICK
CONTROL, CENTER-LOCK COUPLER
FRAME, SWING, STANDARD
LINES-QC, 2.9M (9'6") STICK
STARTING, COLD WEATHER, JS
ROLLERS, STANDARD
GUARD, TRACK GUIDING SEGMENT
ENGINE HOOD
COUNTERWEIGHT, 7,826 LB
LIGHTING, CAB (HALOGEN)
TRACK, 31" TG (GLT)
PREFILTER, AIR (INTEGRATE)
SEAT, H-BACK, SUSPENSION
CHANGER, HAND CONTROL 2-WAY
WASHER, WINDSHIELD UPPER/LOW
COVER, FENDER, STANDARD
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
TANK, FUEL
HALOGEN LIGHT, R-BOOM
FINAL DRIVE, STANDARD
COUPLER, HYDRAULIC PIN GRABBER
FIELD INST KIT,HYD.,CENTERLOCK
LINES, CONNECTOR
COOLING, STANDARD AMBIENT
0P0800/1577 GD 4/18/17
INCLUDES UP TO A 42" GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone