卡特彼勒 320EL

卡特彼勒 320EL

价格
155,000 USD
年份
2014
使用小时
2888 小时 h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 320EL
产品类别履带挖掘机
生产号/编号WBK02735
内部库存编号462482
目录编号CU4395398
制造年份2014
使用小时2888 小时 h
国家美国
机器位置Aurora, CO
定价
不含税价格$155,000
-
含税价格-
Features
配件
空调AIR CONDITIONER
其他信息0P0800/2884
ACCUMULATOR WITH CRN
BELT, SEAT, 3" RETRACTABLE
BOOM, 5.7M (18'8") ES
BUCKET, 42" 1.54 CYD (ESR) *B*
C6 ENGINE
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
CONTROL, FINE SWING
COVER, FENDER, STANDARD
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
ENGINE HOOD
FINAL DRIVE, STANDARD
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
HALOGEN LIGHT, R-BOOM
HATCH, OPENABLE ROOF
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER
LINES-HP, 2.9M (9'6") STICK
LINES-QC, 2.9M (9'6") STICK
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
QUICK DRAINS, READY (OIL)
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG (NACD)
ROLLERS, STANDARD
SEAT, H-BACK, SUSPENSION
STARTING, COLD WEATHER, JS
STICK, 2.9M (9'6") B1 ES
TANK, FUEL
TIP, PENETRATION PLUS
TOOL CTRL STP PKG
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WIPER-RADIAL, FRONT 70/30
WELD-ON BRACKET GP
BUCKET & THUMB
CIRCUIT, COMBINED
ES-BOOM, 9'6" ES-STICK PKG
COOLING, STANDARD AMBIENT
LINES-HP, BOOM
LINKAGE, BKT-B1 W/LIFT EYE
GUARD, TRACK GUIDING SEGMENT
PREFILTER, AIR (INTEGRATE)
SUN, SHADE
TOOLBAR GP - GET
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW, MIRROR RH
THUMB GP - LINK
COUNTERWEIGHT, 7,826 LB
CYLINDER, BKT (B1 LINKAGE)
HYD VLV PKG TCS PKG
LINES-HP PKG,HD/ES-BM/9'6" S
LINES-QC PKG,HD/ES-BM/9'6" S
INSTR, NORTH AMERICA ANSI
WASHER, WINDSHIELD UPPER/LOW
PRODUCT LINK-SATELLITE PL321
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
WAGNER EQUIPMENT CO见库存网站选择联系人
Used Equipment
电话:+1 303 900 5875
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话