Caterpillar 320EL

Caterpillar 320EL

Price
135,000 USD
Year
2014
Working hours
3589 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK03102
Unit Number430423
Catalog NumberCU2020930
Manufacturing Year2014
Hours3589 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC6.6 ENGINE
REGIONAL PKG, NACD (PL321)
CONTROL, FINE SWING
INSTRUCTION,NORTH AMERICA
BELT, SEAT, 76MM 3" RTRCTBL
ACCUMULATOR WITH CRN
ALARM, TRAVEL
LINES-QC PKG,HD/ES-BM/9'6" STK
CONTROL, CENTER-LOCK COUPLER
HD-BOOM, 9'6" HD-STICK PKG
BOOM, 5.7M (18'8") HD
STICK, 2.9M (9'6") B1 HD
LINKAGE, BKT-B1 W/LIFT EYE
CYLINDER PKG
CYLINDER, STICK (W/O SLCV)
CYLINDER, BOOM (W/O BLCV)
AIR CLEANER, HIGH EFFICIENCY
CYLINDER, BKT (B1 LINKAGE)
GUARD, TRACK GUIDING SEGMENTED
TRACK, 31" TG (GLT)
STANDARD OIL
ROLLERS, STANDARD
MAT, FLOOR, RH PEDAL
JOYSTICK STANDARD STP PKG
PEDAL, STRAIGHT TRAVEL
JOYSTICK, ONE BUTTON
VALVE, HYDRAULIC
VALVE, HYDRAULIC HL PACKAGE
VALVE, ANTI DRIFT, STICK
VALVE, ANTI DRIFT, BOOM
STARTING, COLD WEATHER, JS
HEATER, ENGINE COOLANT 120V
LINES, CYLINDER
COLD WEATHER STARTING PKG
WIPER-RADIAL, FRONT 70/30
HATCH, OPENABLE ROOF
CAB STD PKG
CAB-ROPS,70/30,W/VNDL-G BOSS
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
RADIO, 24V AM/FM
SUN, SHADE
CAMERA, REAR VIEW,MIRRORS RH
MIRRORS, CAB, EXTERNAL
WASHER, WINDSHIELD UPPER/LOWER
CAMERA, REAR VIEW PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD HD BOTTOM PKG
COOLING, HIGH AMBIENT
TANK, FUEL
QUICK DRAINS, READY (OIL)
COVER, FENDER, STANDARD
GUARD, TRAVEL MOTOR, HD
GUARD, SWIVEL
CHANGER, HAND CONTROL 2-WAY
ENGINE HOOD
FRAME, SWING, STANDARD
COUNTERWEIGHT, 7,830LBS
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
GUARD, VANDALISM
GUARD VANDALISM PKG
QUICK-EVAC SYSTEM
INCLUDES UP TO A 42" GP BUCKET
0P0800/3340 KC 10/26/18
COUPLER, HYD PIN GRAB IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone