Caterpillar 320EL

Caterpillar 320EL

Price
150,000 USD
Year
2012
Working hours
4971 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK00333
Unit Number423866
Catalog NumberCU2000146
Manufacturing Year2012
Hours4971 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC6 ENGINE
TIER 4 INTERIM
BUCKET-SD, 42" 1.31 CYD
TIP, PENETRATION PLUS
THUMB,PSM SERIES II HYD.PROGLINK
REGIONAL PKG (NACD)
CONTROL, FINE SWING
INSTR, NORTH AMERICA ANSI
PRODUCT LINK-CELLULAR PL522
ACCUMULATOR WITH CRN
ALARM, TRAVEL
R-BOOM, 9'6" STICK EXT SVC P
BOOM,5.7M(18'8")REACH EXT SV
STICK,R2.9M(R9'6") B1 EXT SV
LINKAGE, BKT-B1 W/LIFT
CYLINDER, BOOM (W/O BLCV)
R-CYLINDER PKG
CYLINDER, BKT (B1 LINKAGE)
CYLINDER, STICK (W/O SLCV)
CIRCUIT, COMBINED
TOOL CTRL STP PKG
JOYSTICK, THUMB WHEEL
MAT, FLOOR, RH PEDAL
HYD VLV TCS PKG
PEDAL, STRAIGHT TRAVEL
VALVE, ANTI DRIFT, BOOM
VALVE, HYDRAULIC TCS
LINES, CYLINDER
VALVE, ANTI DRIFT, STICK
CAB-ROPS,70/30,W/VANDAL-GBSS
CAB STD PKG
RADIO, 24V AM/FM
SUN, SHADE
WIPER-RADIAL, FRONT 70/30
HATCH, OPENABLE ROOF
GUARD, SWIVEL
GUARD, TRAVEL MOTOR, HD
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
LINES-HP, R/M 2.9M R/M 9'6"
LINES-QC PKG (R-BOOM/9'6" ST
LINES-HP PKG (R-BOOM/9'6" ST
LINES-HP, REACH BOOM
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRROR RH
LINES-QC, REACH BOOM
LINES-QC, R2.9M (R9'6") STCK
FRAME, SWING, STANDARD
CONTROL, CENTER-LOCK COUPLER
STARTING, COLD WEATHER, JS
MIRRORS, CAB, EXTERNAL
ROLLERS, STANDARD
GUARD, TRACK GUIDING SEGMENT
ENGINE HOOD
COUNTERWEIGHT, 7,826 LB
LIGHTING, CAB (HALOGEN)
TRACK, 31" TG (GLT)
PREFILTER, AIR (INTEGRATE)
SEAT, H-BACK, SUSPENSION
CHANGER, HAND CONTROL 2-WAY
WASHER, WINDSHIELD UPPER/LOW
COVER, FENDER, STANDARD
PANEL, STD START SWITCH
COOLING, STANDARD AMBIENT
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
BUCKET & THUMB
FINAL DRIVE, STANDARD
HALOGEN LIGHT, R-BOOM
TANK, FUEL
QUICK DRAINS, READY (OIL)
QUICK-EVAC SYSTEM
0P0800/2814 GD 4/19/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone