Caterpillar 320EL

Caterpillar 320EL

Price
126,500 USD
Year
2014
Working hours
3472 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK03151
Unit Number182U025
Catalog NumberCU4302620
Manufacturing Year2014
Hours3472 h
CountryUnited States
LocationDavenport, IA
Pricing
Price Excluding Tax$126,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 11/6/18 3404 HOURS

9’6” STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • FairCab handle is slightly bent - usable
  • Good
  • Good
  • GoodSome peeling and small rust spots - carbody has some rust
  • Good
  • FairRight front corner is dented in
  • Good
  • Good
  • YesPushed up
  • Good
  • FairLeft side is slightly dented in
  • Good
  • Good
  • FairScratched and peeling
  • FairLower area scraped and rusted
  • Good
  • Good
  • FairSlightly dented - usable
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • PoorUpper wiper is not working
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairMissing the cover for the pattern control valve in the floor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSeat belt won’t retract or extend - needs replaced
  • FairCloth is dirty and has several burn holes
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Yes
  • No
  • Good
  • GoodNon - CAT batteries
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Good
boom
  • Good
  • 18’ 8”
  • GoodUnderside is scraped up and rusted
  • Good
stick
  • Good
  • Good
  • Good
  • 9’ 6”
bucket
  • Good
  • GoodMinor movement
  • Good
  • Good
  • GoodSpade teeth - worn 50% - plate pieces welded to the tips
  • CAT
  • 1.5 CY
  • 42”
final drives
  • Good
  • Good
  • Yes
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1141143434
Carrier Rollers Rear1151152828
Drive SprocketsGood
Front Idler21215454
Links28.728.963732
Pins & Bushings (External)9.49.654842
Pins & Bushings (Internal)7647642626
Track Roller 139.6240.134639
Track Roller 241.440.62132
Track Roller 3GuardGuard
Track Roller 440.8940.642832
Track Roller 540.8940.892828
Track Roller 6GuardGuard
Track Roller 740.6441.663218
Track Roller 839.8840.394235
Track Shoes33.7833.781313
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEMeasurements taken in MM with ultrasonic tool
Track Shoes31” TG
comments, misc. repairs, general remarks
  • Inspected 11-6-18 @ 3,404 SHM
  • PM4 (2000 hour) service completed 11/2/2018 3,404 hours
boom & stick
  • GoodMinor movement in boom foot pin
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Yes
  • Yes
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone