Caterpillar 320EL

Caterpillar 320EL

Price
162,000 USD
Year
2013
Working hours
2989 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01582
Unit Number434355
Catalog NumberCU2022386
Manufacturing Year2013
Hours2989 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$162,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationC6 ENGINE
COUPLR/HYD PIN GRABBER
REGIONAL PKG (NACD)
PRODUCT LINK-CELLULAR PL522
BELT, SEAT, 3" RETRACTABLE
INSTR, NORTH AMERICA ANSI
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
R-BOOM, 9'6" STICK HD LIFT P
STICK, 9'6" B1 HD
LINKAGE, BKT-B1 W/LIFT EYE
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
JOYSTICK STANDARD STP PKG
CYLINDER, BKT (B1 LINKAGE)
PEDAL, STRAIGHT TRAVEL
JOYSTICK, ONE BUTTON
HYD VLV PKG
MAT, FLOOR, RH PEDAL
VALVE, HYDRAULIC
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
LINES-STD, BOOM CYLINDER
RADIO, 24V AM/FM
CAB STD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
SUN, SHADE
WIPER-RADIAL, FRONT 70/30
HATCH, OPENABLE ROOF
CAMERA, REAR VIEW, MIRROR RH
GUARD HD BOTTOM PKG
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
GUARD, TRAVEL MOTOR, HD
STARTING, COLD WEATHER, JS
GUARD, SWIVEL
GUARD, BOTTOM, HEAVY DUTY
COUNTERWEIGHT, 7,826 LB
ENGINE HOOD
CONTROL, CENTER-LOCK COUPLER
FRAME, SWING, STANDARD
SEAT, H-BACK, SUSPENSION
PREFILTER, AIR (INTEGRATE)
GUARD, TRACK GUIDING SEGMENT
ROLLERS, STANDARD
COVER, FENDER, STANDARD
PANEL, STD START SWITCH
LIGHTING, CAB (HALOGEN)
TRACK, 31" TG (GLT)
HALOGEN LIGHT, R-BOOM
FINAL DRIVE, STANDARD
CHANGER, HAND CONTROL 2-WAY
WASHER, WINDSHIELD UPPER/LOW
QUICK-EVAC SYSTEM
COOLING, STANDARD AMBIENT
QUICK DRAINS, READY (OIL)
TANK, FUEL
INCLUDES UP TO A 42" GP BUCKET
0P0800/1611 GD 4/17/17
BOOM, 18' 8" REACH HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone