Caterpillar 320EL

Caterpillar 320EL

Price
162,000 USD
Year
2012
Working hours
2397 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01061
Unit NumberWBK1061
Catalog NumberCU1859728
Manufacturing Year2012
Hours2397 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$162,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, HIGH EFFICIENCY
BRACK GP
BUCKET-HD, 36" 1.06 YD3
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
CONNECTOR LINES, THUMB
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 7,830LBS
COUPLER AR (CENTER LOCK B-LINK
COVER, FENDER, STANDARD
CYLINDER PKG
ENGINE HOOD
ES-BOOM, 9'6" ES-STICK PKG
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-HP PKG,HD/ES-BM/9'6" STK
LINES-HP, BOOM
LINES-QC PKG,HD/ES-BM/9'6" STK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
REGIONAL PACKAGE ADSD-N
ROLLERS, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
SIDECUTTERS, HEAVY DUTY
STANDARD OIL
STARTING, COLD WEATHER, JS
TANK, FUEL
THUMB GP
TIP, PENETRATION PLUS
TOOL CTRL STP PKG
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC -TCS HL PKG
WASHER, WINDSHIELD UPPER/LOWER
PL522 PRODUCT LINK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone