Caterpillar 320EL

Caterpillar 320EL

Price
152,000 USD
Year
2012
Working hours
2137 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK00993
Unit NumberWBK993
Catalog NumberCU1885736
Manufacturing Year2012
Hours2137 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$152,000
Tax-
Price Including Tax-
Features
Additional Information*320EL HYD EXCAVATOR
*REGIONAL PKG (NACD)
*HD-BOOM, 9'6" HD-STICK PKG
*CYLINDER PKG
*VALVE, HYDRAULIC HL PACKAGE
*JOYSTICK STANDARD STP PKG
*CAB STD PKG
*GUARD HD BOTTOM PKG
*CAMERA, REAR VIEW PKG
*STARTING, COLD WEATHER, JS
*CONTROL, CENTER-LOCK COUPLER
*FRAME, SWING, STANDARD
*COUNTERWEIGHT, 7,826LBS
*ENGINE HOOD
*GUARD, TRACK GUIDING SEGMENTED
*ROLLERS, STANDARD
*AIR CLEANER, STANDARD
*SEAT, H-BACK, SUSPENSION
*LIGHTING, CAB (HALOGEN)
*TRACK, 31" TG (GLT)
*COVER, FENDER, STANDARD
*PANEL, STD START SWITCH
*CHANGER, HAND CONTROL 2-WAY
*WASHER, WINDSHIELD UPPER/LOWER
*HALOGEN LIGHT, R-BOOM
*STANDARD OIL
*QUICK DRAINS, READY (OIL)
*TANK, FUEL
LANE 1 ORDER
*COOLING, STANDARD AMBIENT
STORAGE PROTECTION (EXPORT)
INSTRUCTIONS, ENGLISH
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR
ROLL ON-ROLL OFF LANE1
INSTRUCTION,NORTH AMERICA ANSI
TIP, PENETRATION
BUCKET-HD, 24" 0.61 YD3
SIDE CUTTERS, GENERAL PURPOSE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone