Caterpillar 320EL

Caterpillar 320EL

Price
129,321 USD
Year
2013
Working hours
2800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ01036
Unit NumberNU6426
Catalog NumberCU4315535
Manufacturing Year2013
Hours2800 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax$129,321
Tax (10%)$12,932
Price Including Tax$142,253
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
BEACONBEACON
Additional Information* CAT CERTIFIED USED *
*CIRCUIT, COMBINED
HYDR LINES MP AND HP
E-STOPS
FAST FILL FUEL SYSTEM
TWO WAY RADIO
WINDOW TINT
* REVERSE CAMERA
* ROPS CAB
*HYDRAULICS, QUICK COUPLER
LINES HP 9'6" STICK
* BATTERY & STARTER ISOLATOR
*COOLER HIGH AMBIENT
SEAT COVER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone