Caterpillar 320EL

Caterpillar 320EL

Price
155,000 USD
Year
2013
Working hours
2503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01792
Unit NumberM427288
Catalog NumberCU2000028
Manufacturing Year2013
Hours2503 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information**PRICED WITHOUT HAMMER**
C6.6 ENGINE
TIER 4 INTERIM
REGIONAL PKG (NACD)
PRODUCT LINK-CELLULAR PL522
BELT, SEAT, 3" RETRACTABLE
INSTR, NORTH AMERICA ANSI
CONTROL, FINE SWING
ACCUMULATOR WITH CRN
R-BOOM, 9'6" STICK EXT SVC P
BOOM, 18'8" REACH ES
LINKAGE, BKT-B1 W/LIFT EYE
R-CYLINDER PKG
CYLINDER, BOOM (W/O BLCV)
CYLINDER, BKT (B1 LINKAGE)
CYLINDER, STICK (W/O SLCV)
JOYSTICK, THUMB WHEEL
TOOL CTRL STP PKG
PEDAL, STRAIGHT TRAVEL
CIRCUIT, COMBINED
HYD VLV TCS PKG
MAT, FLOOR, RH PEDAL
VALVE, HYDRAULIC, TCS
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
LINES-STD, BOOM CYLINDER
RADIO, 24V AM/FM
CAB STD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
SUN, SHADE
GUARD HD BOTTOM PKG
GUARD, SWIVEL
HATCH, OPENABLE ROOF
WIPER-RADIAL, FRONT 70/30
LINES-HP PKG (R-BOOM/9'6" ST
LINES-HP, BOOM
GUARD, BOTTOM, HEAVY DUTY
GUARD, TRAVEL MOTOR, HD
LINES-QC, 9'6" STICK
LINES-QC, BOOM
LINES-HP, 9'6" STICK
LINES-QC PKG (R-BOOM/9'6" ST
CAMERA, REAR VIEW, MIRROR RH
STARTING, COLD WEATHER, JS
CAMERA, REAR VIEW PKG
MIRRORS, CAB, EXTERNAL
ENGINE HOOD
COUNTERWEIGHT, 7,826 LB
FRAME, SWING, STANDARD
CONTROL, CENTER-LOCK COUPLER
PREFILTER, AIR (INTEGRATE)
SEAT, H-BACK, SUSPENSION
ROLLERS, STANDARD
GUARD, TRACK GUIDING SEGMENT
COVER, FENDER, STANDARD
PANEL, STD START SWITCH
LIGHTING, CAB (HALOGEN)
TRACK, 31" TG (GLT)
HALOGEN LIGHT, R-BOOM
FINAL DRIVE, STANDARD
CHANGER, HAND CONTROL 2-WAY
WASHER, WINDSHIELD UPPER/LOW
TANK, FUEL
QUICK DRAINS, READY (OIL)
COOLING, STANDARD AMBIENT
INCLUDES UP TO A 42" GP BUCKET
0P0800/1747 GD 4/18/17
STICK, 9'6" B1 ES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone