Caterpillar 320EL

Caterpillar 320EL

Price
190,000 USD
Year
2014
Working hours
1337 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK03089
Unit NumberWBK3089
Catalog NumberCU2015924
Manufacturing Year2014
Hours1337 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REGIONAL PKG, NACD (PL321)
ES-BOOM, 9'6" ES-STICK PKG
CYLINDER PKG
AIR CLEANER, STANDARD
TRACK, 31" TG (GLT)
GUARD, TRACK GUIDING SEGMENTED
ROLLERS, STANDARD
STANDARD OIL
TOOL CTRL STP PKG
VALVE, HYDRAULIC -TCS HL PKG
COLD WEATHER STARTING PKG
CAB STD PKG
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
WASHER, WINDSHIELD UPPER/LOWER
TANK, FUEL
CAMERA, REAR VIEW PKG
GUARD HD BOTTOM PKG
COOLING, HIGH AMBIENT
QUICK DRAINS, READY (OIL)
COVER, FENDER, STANDARD
FRAME, SWING, STANDARD
COUNTERWEIGHT, 7,830LBS
INSTRUCTIONS, ENGLISH
ENGINE HOOD
LINES-HP PKG,HD/ES-BM/9'6" STK
STORAGE PROTECTION (EXPORT)
CONTROL, CENTER-LOCK COUPLER
LINES-QC PKG,HD/ES-BM/9'6" STK
LIGHTING, CAB (HALOGEN)
CHANGER, HAND CONTROL 2-WAY
BUCKET-HD, 36" 1.06 YD3
SIDECUTTERS, HEAVY DUTY
LIGHT, BOOM RIGHT SIDE
ROLL ON-ROLL OFF W/BUCKET, QC
TIP, PENETRATION PLUS
COUPLER, HYDRAULIC PIN GRABBER
LINES, CONNECTOR, PIN GRABBER
PIN GROUP, SPARE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone