Caterpillar 320EL

Caterpillar 320EL

Price
168,000 USD
Year
2012
Working hours
2761 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01058
Unit NumberWBK1058
Catalog NumberCU1852848
Manufacturing Year2012
Hours2761 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$168,000
Tax-
Price Including Tax-
Features
Additional InformationTIP, PENETRATION PLUS
ROLLERS, STANDARD
CHANGER, HAND CONTROL 2-WAY
COVER, FENDER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
STANDARD OIL
QUICK DRAINS, READY (OIL)
AIR CLEANER, HIGH EFFICIENCY
FRAME, SWING, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
TRACK, 31" TG (GLT)
COUNTERWEIGHT, 7,830LBS
TANK, FUEL
LIGHT, BOOM RIGHT SIDE
CONTROL, CENTER-LOCK COUPLER
COUPLER AR (CENTER LOCK B-LINK
GUARD, TRACK GUIDING SEGMENTED
COOLING, HIGH AMBIENT
PANEL, STD START SWITCH
REGIONAL PACKAGE ADSD-N
ENGINE HOOD
CYLINDER PKG
ES-BOOM, 9'6" ES-STICK PKG
TOOL CTRL STP PKG
VALVE, HYDRAULIC -TCS HL PKG
CAB STD PKG
GUARD HD BOTTOM PKG
LINES-HP PKG,HD/ES-BM/9'6" STK
CAMERA, REAR VIEW PKG
LINES-QC PKG,HD/ES-BM/9'6" STK
LINES-HP, BOOM
COLD WEATHER STARTING PKG
STARTING, COLD WEATHER, JS
BUCKET-PGP, 36" 1.00 YD3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone