Caterpillar 320EL

Caterpillar 320EL

Price
125,000 USD
Year
2013
Working hours
6268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK02378
Unit NumberWBK02378
Catalog NumberCU4285683
Manufacturing Year2013
Hours6268 h
CountryUnited States
Location9901 Ringhaver Drive, FL
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BUCKET-HD, 48" 1.56 CYD
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
COOLING, STANDARD AMBIENT
COUNTERWEIGHT, 7,830LBS
COVER, FENDER, STANDARD
CYLINDER PKG
ENGINE HOOD
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HD-BOOM, 9'6" HD-STICK PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
REGIONAL PACKAGE ADSD-N
ROLL ON-ROLL OFF W/BUCKET, QC
ROLLERS, STANDARD
SEAT, H-BACK, SUSPENSION
SIDECUTTERS, HEAVY DUTY
STANDARD OIL
STARTING, COLD WEATHER, JS
STORAGE PROTECTION (EXPORT)
TANK, FUEL
TIP, PENETRATION PLUS
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC HL PACKAGE
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone