Caterpillar 320EL

Caterpillar 320EL

Price
129,982 USD
Year
2012
Working hours
5217 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK00581
Unit Number800052663
Catalog NumberCU4330008
Manufacturing Year2012
Hours5217 h
CountryCanada
LocationQuebec, QC
Pricing
Price Excluding Tax$129,982
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationAM FM RADIO
BOOM, 1 PIECE
COUPLER, QUICK
EPA LABEL
FIRE EXTINGUISHER
HAND AND FOOT CONTROL
LIGHTING
PRODUCT LINK
AIR CONDITIONER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • PoorFiltre a remplacer - Filter to be replace
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorMiroir droite manquant - Right mirror missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • NoNe fonctionne pas. - Dont work
  • Yes
  • No
  • Yes
  • Yes
  • N/A
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Rouge long life -40c.
  • Fuite dhuile - Oil leak
  • non
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
hydraulics
  • Good
  • PoorChrome endommagé sur la tige du cyl. de godet - chrome damadge on rod cylinder bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • ok
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • FairLousse au niveau boom/frame - Play boom/frame
stick
  • FairLousse au niveau stick/boom - Play stick boom
  • Good
  • Good
  • 96
bucket
  • Good
  • Good
  • Good
  • Good
  • PoorGodet a fossé 3ditch bucket 72" hewitt #700084828 est finis / worn
  • FairGodet /bucket exc. 42" garier #700056749
  • Yes
  • cat 292-4151
final drives
  • Good
  • Good
  • Niveau ok - Level ok
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings (External)30.20"30.20"5050
Pins & Bushings (Internal)2.22"2.22"7979
Track Shoes (Width)3131
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9w3137-38
Pins & Bushings (External)75% usées/worn
Pins & Bushings (Internal)new;29.95"
SegmentsSproket 80% et endommager - 80% worn and damadge
Track ShoesQuelques patins un peu croche et quelque coin de patin casser - Shoes bent and corner broken
comments, misc. repairs, general remarks
  • Montant de cabine exterieur avant droit bossé - Front right cab dented
  • Panneau de proctection en dessous pratiquement tout bossé - Protection panel under the machine dented
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone