Caterpillar 320EL

Caterpillar 320EL

Price
124,952 USD
Year
2014
Working hours
6036 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ01267
Catalog NumberCU4318211
Manufacturing Year2014
Hours6036 h
CountryPoland
LocationBiałystok
Pricing
Price Excluding Tax$124,952
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationAIR CONDITIONER
AM FM RADIO
AUXILIARY HYDRAULICS
BEACON
BOOM, 1 PIECE
CE PLATE
COUPLER, QUICK
LIGHTING
STICK CHECK VALVE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • zderzak zniszczony, pogięte stopnie wejsciowe
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
  • luzy adekwatne do przebiegu
stick
  • Good
  • Good
  • Good
  • luzy adekwatne do przebiegu
bucket
  • Poor
  • Fair
  • Fair
  • Fair
  • Poor
  • Poor
  • Yes
  • 1600mm, stan łyżki 5% dobra - generalnie do poprawek spawalniczych lub wymiany
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE25-60%
comments, misc. repairs, general remarks
  • PL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR SP. Z O.O.See InventoryWebsiteSelect contact
BMPL USED EQUIPMENT DEPARTMENT
Poland
Telephone:+48 12 210 01 22
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone