Caterpillar 320EL

Caterpillar 320EL

Price
149,911 USD
Year
2012
Working hours
2356 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK00566
Unit NumberWBK566-A
Catalog NumberCU4363419
Manufacturing Year2012
Hours2356 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$149,911
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB, AC, 1PC BOOM, 9'6" STK, CENTER LOCK QC, TOOL CTRL, HYD THUMB, BKT, 31" TG PADS
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairRIGHT SIDE DENTED, CAB BUMPER DENTED
  • Good
  • Good
  • GoodLIGHT SCRATCHES
  • Good
  • Good
  • Good
  • FairSMALL DENT ON LEFT DOOR
  • Good
  • Good
  • Good
  • Good
  • FairTOOL BOX HOOD DENTED
  • Good
  • FairSCRATCHED
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED
  • FairCIGARETTE BURN HOLE ON SEAT
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FULL
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
boom
  • GoodBOTTOM OF BOOM SCRATCHED FROM BUCKET
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 9.5
bucket
  • Good
  • FairSLIGHT PLAY IN TOP BUCKET PIN. BUCKET NEEDS SHIMMED
  • Good
  • Good
  • FairWORN
  • No
  • CAT
  • HOOK WELDED ON, MISSING SAFETY LATCH
  • 38
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front.90.9282
Carrier Rollers Rear.90.9182
Links1.171.171818
Pins & Bushings (External).4.41126
Pins & Bushings (Internal)30 1/430 1/46060
Track Roller 11.651.67147
Track Roller 21.661.661010
Track Roller 41.661.68102
Track Roller 51.671.6971
Track Roller 71.661.69101
Track Roller 81.651.661410
Track Shoes (Width)1.341.343030
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3138. 9W3137
Track Shoes31" WIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone