Caterpillar 320EL

Caterpillar 320EL

Price
167,000 USD
Year
2012
Working hours
2170 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK00198
Unit NumberWBK198
Catalog NumberCU1693824
Manufacturing Year2012
Hours2170 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$167,000
Tax-
Price Including Tax-
Features
Additional Information*320EL HYD EXCAVATOR
*REGIONAL PKG (NACD)
*R-BOOM, 9'6" STICK HD LIFT PKG
*R-CYLINDER PKG
*VALVE, HYDRAULIC, PACKAGE
*JOYSTICK STANDARD STP PKG
*CAB STD PKG
*GUARD HD BOTTOM PKG
*CAMERA, REAR VIEW PKG
*STARTING, COLD WEATHER, JS
*CONTROL, CENTER-LOCK COUPLER
*FRAME, SWING, STANDARD
*COUNTERWEIGHT, 7,826 LB
*ENGINE HOOD
*GUARD, TRACK GUIDING SEGMENTED
*ROLLERS, STANDARD
*PREFILTER, AIR (INTEGRATE)
*SEAT, H-BACK, SUSPENSION
*LIGHTING, CAB (HALOGEN)
*TRACK, 31" TG (GLT)
*COVER, FENDER, STANDARD
*PANEL, STD START SWITCH
*CHANGER, HAND CONTROL 2-WAY
*WASHER, WINDSHIELD UPPER/LOWER
*HALOGEN LIGHT, R-BOOM
*FINAL DRIVE, STANDARD
*QUICK DRAINS, READY (OIL)
*TANK, FUEL
LANE 1 ORDER
*COOLING, STANDARD AMBIENT
ROLL ON-ROLL OFF
INSTRUCTIONS, ENGLISH
TIP, PENETRATION PLUS
SIDECUTTERS, HEAVY DUTY
INSTRUCTION,NORTH AMERICA ANSI
BUCKET-HD, 36" 1.06 CYD
PL321 PRODUCT LINK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone