Caterpillar 320EL

Caterpillar 320EL

Price
155,000 USD
Year
2014
Working hours
2916 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK02974
Unit Number001407780
Catalog NumberCU2068280
Manufacturing Year2014
Hours2916 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$155,000
Tax-
Price Including Tax-
Features
Additional InformationHD-BOOM, 9'6 HD-STICK PKG
TRACK, 31 TG (GLT)
LANE 1 CONFIG. FROM FACTORY
ROLLERS, STANDARD
CHANGER, HAND CONTROL 2-WAY
COVER, FENDER, STANDARD
SEAT, H-BACK, SUSPENSION
LIGHTING, CAB (HALOGEN)
STANDARD OIL
QUICK DRAINS, READY (OIL)
AIR CLEANER, STANDARD
FRAME, SWING, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
COUNTERWEIGHT, 7,830LBS
TANK, FUEL
STARTING, COLD WEATHER, JS
LIGHT, BOOM RIGHT SIDE
GUARD, TRACK GUIDING SEGMENTED
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT
PANEL, STD START SWITCH
VALVE, HYDRAULIC HL PACKAGE
CYLINDER PKG
GUARD HD BOTTOM PKG
JOYSTICK STANDARD STP PKG
CAMERA, REAR VIEW PKG
CAB STD PKG
320EL HEX NACD DCA1 (PL321)
ENGINE HOOD
REGIONAL PKG, NACD (PL321)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodHas a guard
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTop windshield washer does not work.
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • GoodNeeds cleaning on outside..
  • Good
  • Good
  • Good
  • GoodNeeds cleaning on outside.
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • GoodLower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • GoodSmall dent in bottom
  • Good
  • Good
  • Good
  • Good
  • Good
  • Cat
  • 60"
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front115 mm115 mm77
Carrier Rollers Rear115 mm115 mm77
Idlers Front20 mm20 mm22
Links105 mm105 mm1818
Pins & Bushings (External)58 mm58 mm1010
Pins & Bushings (Internal)762 mm762 mm1010
Segments66
Track Roller 120 mm20 mm3535
Track Roller 220 mm20 mm3535
Track Roller 420 mm20 mm3535
Track Roller 520 mm20 mm3535
Track Roller 720 mm20 mm3535
Track Roller 820 mm20 mm3535
Track Shoes (Width)25 mm25 mm22
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number9W3137-38
Links9w3137-38
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes31"
comments, misc. repairs, general remarks
  • Overall machine in good condition.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone