Caterpillar 320EL

Caterpillar 320EL

Price
125,120 USD
Year
2013
Working hours
6191 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ00768
Unit Number22037725
Catalog NumberCU2417591
Manufacturing Year2013
Hours6191 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$125,120
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationCATGRADE CONTROL
EPA
GRAISSAGE CENTRALISE
Conditions
Good
Fair
Poor
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
stick
  • 3000 MM
bucket
  • Yes
  • 1200 MM 1000 L , 600 MM 450 L , 2000 MM 1200 L BONS A 50%
  • CW 40SH HYDRAULIQUE WERACHTERT
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE 1TDR BON A 50% TUILES DE 600 MM, beaucoup de tordues.
comments, misc. repairs, general remarks
  • FR 15
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone