Caterpillar 320EL

Caterpillar 320EL

Price
154,000 USD
Year
2014
Working hours
4532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK03308
Unit NumberUS0001729
Catalog NumberCU4358652
Manufacturing Year2014
Hours4532 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$154,000
Tax-
Price Including Tax-
Features
Additional InformationAIR CLEANER, STANDARD
BATTERY, STANDARD
BUCKET-HD, 42" 1.31 CYD
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 7,830LBS
COVER, FENDER, STANDARD
CYLINDER PKG
ENGINE HOOD
ES-BOOM, 9'6" ES-STICK PKG
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD VANDALISM PKG
GUARD, TRACK GUIDING SEGMENTED
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LINES-HP PKG,HD/ES-BM/9'6" STK
LINES-QC PKG,HD/ES-BM/9'6" STK
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
REGIONAL PKG, NACD (PL321)
ROLL ON-ROLL OFF W/BUCKET, QC
ROLLERS, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TANK, FUEL
TIP, PENETRATION PLUS
TOOL CTRL STP PKG
TRACK, 24" TG (GLT)
VALVE, HYDRAULIC -TCS HL PKG
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone