Caterpillar 320EL

Caterpillar 320EL

Price
132,000 USD
Year
2013
Working hours
3537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01579
Unit Number462481
Catalog NumberCU4395884
Manufacturing Year2013
Hours3537 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$132,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information0P0800/3384
36" BUCKET
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, 18' 8" REACH HD
C6 ENGINE
CAB STD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRROR RH
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
CONTROL, FINE SWING
COOLING, STANDARD AMBIENT
COUNTERWEIGHT, 7,826 LB
COVER, FENDER, STANDARD
CYLINDER, BKT (B1 LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FINAL DRIVE, STANDARD
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENT
GUARD, TRAVEL MOTOR, HD
HALOGEN LIGHT, R-BOOM
HATCH, OPENABLE ROOF
HYD VLV PKG
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
LIGHTING, CAB (HALOGEN)
LINES-STD, BOOM CYLINDER
LINKAGE, BKT-B1 W/LIFT EYE
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (INTEGRATE)
PRODUCT LINK-CELLULAR PL522
QUICK DRAINS, READY (OIL)
R-BOOM, 9'6" STICK HD LIFT P
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG (NACD)
ROLLERS, STANDARD
SEAT, H-BACK, SUSPENSION
STARTING, COLD WEATHER, JS
STICK, 9'6" B1 HD
SUN, SHADE
TRACK, 31" TG (GLT)
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD UPPER/LOW
WIPER-RADIAL, FRONT 70/30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone