Caterpillar 320EL

Caterpillar 320EL

Price
164,500 USD
Year
2013
Working hours
1543 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberNAZ01016
Unit NumberCT001626
Catalog NumberCU2520935
Manufacturing Year2013
Hours1543 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$164,500
Tax-
Price Including Tax-
Features
Additional Information320EL HYD EXCAVATOR
TEAR DROP PIN CONVERSION AR.
ROLLERS, STANDARD
COVER, FENDER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
FINAL DRIVE, STANDARD
PUMP, ELECTRIC REFUELING
QUICK DRAINS, READY (OIL)
PREFILTER, AIR (EXTERNAL)
FRAME, SWING, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
TRACK, 28" TG (GLT)
CTWT, 7,826 LB LOW NOISE
TANK, FUEL, REFUELING PUMP
HALOGEN LIGHT, R-BOOM
GUARD, TRACK GUIDING SEGMENTED
BATTERY, STANDARD
COOLING, HIGH AMBIENT
PANEL, STD START SWITCH
BELT, SEAT, 2" RETRACTABLE
REGIONAL PKG REGULATED (EU)
CONTROL, FINE SWING, LESS
PRODUCT LINK-CELLULAR (PL522)
CE MARK CERTIFICATE AND PLATE
R-BOOM, 9'6" STICK HD PKG
ACCUMULATOR
BOOM, 18'8" REACH HD
LINKAGE, BKT-B1 W/LIFT
R-CYLINDER BLCV/SLCV PKG
STICK, R9'6" B1 HD
CYLINDER, BKT (B1 LINKAGE)
DEVICE, STICK LOWERING CONTROL
DEVICE, BLCV W/SMARTBOOM (TCS)
VALVE, HYDRAULIC SB T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone