Caterpillar 320EL

Caterpillar 320EL

Price
122,500 USD
Year
2013
Working hours
4344 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK02157
Unit NumberUTFWBK157
Catalog NumberCU4329373
Manufacturing Year2013
Hours4344 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$122,500
Tax-
Price Including Tax-
Features
Additional Information*ACCUMULATOR WITH CRN
*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAMERA, REAR VIEW, MIRRORS(RH)
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*CYLINDER, BKT (B1 LINKAGE)
*GUARD, BOTTOM, HEAVY DUTY
*JOYSTICK, THUMB WHEEL
*LIGHTING, CAB (HALOGEN)
*LINES-HP, 9'6'' STICK
*LINES-HP, BOOM
*LINES-QC, 9'6'' STICK
*LINES-QC, BOOM
*LINES-STD, BOOM CYLINDER
*MIRRORS, CAB, EXTERNAL
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
*VALVE, ANTI DRIFT, BOOM
AIR CLEANER, STANDARD
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 7,830LBS
COVER, FENDER, STANDARD
ENGINE HOOD
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
INSTRUCTIONS, ENGLISH
LIGHT, BOOM RIGHT SIDE
LINES-HP PKG,HD/ES-BM/9'6" STK
LINES-QC PKG,HD/ES-BM/9'6" STK
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER, JS
TOOL CTRL STP PKG
TRACK, 31" TG (GLT)
LANE 2 ORDER
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*VALVE, ANTI DRIFT, STICK
*HATCH, OPENABLE ROOF
*CAB-ROPS,70/30,W/VANDAL-G BOSS
ROLL ON-ROLL OFF
REGIONAL PACKAGE ADSD-N
PANEL, STD START SWITCH
WASHER, WINDSHIELD UPPER/LOWER
QUICK DRAINS, READY (OIL)
GUARD VANDALISM PKG
*CYLINDER, BOOM (W/O BLCV)
STANDARD OIL
TIP, PENETRATION PLUS
*VALVE, HYDRAULIC TCS
TANK, FUEL
GUARD, TRACK GUIDING SEGMENTED
SIDECUTTERS, HEAVY DUTY
*INSTRUCTION,NORTH AMERICA ANSI
*GUARD, VANDALISM
ROLLERS, STANDARD
CYLINDER PKG
CONTROL, CENTER-LOCK COUPLER
*LINKAGE, BKT-B1 W/LIFT EYE
*WIPER-RADIAL, FRONT 70/30
*PRODUCT LINK-CELLULAR (PL522)
ES-BOOM, 9'6" ES-STICK PKG
*BOOM, 18' 8" ES
*STICK, 9'6'' B1 ES
COUPLER AR (CENTER LOCK B-LINK
*SUN, SHADE
VALVE, HYDRAULIC -TCS HL PKG
BUCKET-HD, 48" 1.56 CYD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Rich Califano
Telephone:+1 732 261 8424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone