Caterpillar 320EL

Caterpillar 320EL

Price
147,300 USD
Year
2013
Working hours
5829 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK01751
Unit NumberUP08639
Catalog NumberCU4393222
Manufacturing Year2013
Hours5829 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$ 147,300
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional Information48" BUCKET
HYDRAULIC THUMB
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good condition
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodScratched and faded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo cat walk
  • Good
  • Good
safety items
  • Good
  • Good
  • No
  • Yes
  • Yes
  • YesCounter weight reflectors are scratched
  • No fire extinguisher
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat cushion has hole in it and stained
  • Good
  • Good
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Operator station is in good condition
engine
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Engine condition is good
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Coolant system is in good condition
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Electrical condition is good except work lights
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Hydraulics condition good
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No other attachments
  • Bucket
boom
  • Good
  • Good
  • Good
  • 18 ft 8 inches
  • Boom is in good condition
stick
  • Good
  • Good
  • FairStick to bucket pin worn
  • Stick is in good condition
  • 9 ft 6 inches
bucket
  • Good
  • GoodLinkage pins worn minor
  • Good
  • Good
  • Good
  • Good
  • No
  • Fleco
  • Pins and bushings worn
  • None
  • 42 inches
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Links100100
Pins & Bushings (Internal)100100
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?Yes
Average Life Remaining - UNDERCARRIAGENEW RAILS
Carrier Rollers Front0100
comments, misc. repairs, general remarks
  • 500 hour service completed
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone