Caterpillar 320EL

Caterpillar 320EL

Price
139,000 USD
Year
2013
Working hours
2824 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberREE00462
Unit NumberI7469
Catalog NumberCU4344185
Manufacturing Year2013
Hours2824 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationInspection done @ 2360 Hours

31" TRACKS
48" DIG BUCKET
9' 6" STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • GoodBattery hold downs repaired
  • FairStarting to peel
  • Good
  • FairHole in LH rear door
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFADED
  • Good
  • Good
  • Good
  • Fairminor rust
  • Good
  • NoWill be cleaned prior to sale
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • GoodSwing brake repaired
  • No
  • Yes
  • No
  • No
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSeat does not adjust up & down
  • Good
  • GoodBlades replaced
  • Yes
  • Yes
  • No
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • Software updated
  • Normal
  • Normal
cooling system
  • GoodReplaced 8/2018
  • Good
  • Good
  • Good
  • GoodReplaced 8/2018
  • Good
  • No
electrical, starting and charging system
  • Good
  • GoodBatteries Replaced 8/2018
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Full
boom
  • Good
  • Good
  • Good
  • 19
stick
  • GoodBucket pins replaced
  • Good
  • Good
  • 9 6"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1171151830
Carrier Rollers Rear1171151830
Idlers Front20.520.03624
Links104.5105.02718
Pins & Bushings (External)59 MM59 MM3838
Track Shoes (Width)31"31"
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEROLLERS AVG: 147 MM L & R Wear @ 21%
comments, misc. repairs, general remarks
  • Inspection done @ 2360 hours
  • Last Level 4 service @ 2360 hours
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone