Caterpillar 320EL

Caterpillar 320EL

Price
138,000 USD
Year
2013
Working hours
4933 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberREE00464
Unit NumberUM07832
Catalog NumberCU4455242
Manufacturing Year2013
Hours4933 h
CountryUnited States
LocationChico, CA
Pricing
Price Excluding Tax$ 138,000
Tax-
Price Including Tax-
Features
Additional Information108D CLEAN EMISSIONS MODULE T4I
320E L HYD EXCAV
3561804 MODULE AR-EXH
48" BUCKET
CAB STD PKG
CAMERA,REAR VIEW PKG
CHANGER,HAND CTRL 2-WAY (ANSI)
CONTROL,CENTER-LOCK COUPLER
COOLING,HIGH AMBIENT
COUNTERWEIGHT,7826 LB
COVER,FENDER,STANDARD
EIN# GF7A73
ENGINE HOOD
FINAL DRIVE,STANDARD
FRAME
GUARD HD BOTTOM PKG
GUARD,TRACK GUIDING SEGMENTED
HALOGEN LIGHT,R-BOOM
HYD THUMB
HYD VLV TCS PKG
LIGHTING,CAB (HALOGEN)
LINES,BDRV (TCS20)
LINES,FRONT (QC)
LINES-HP PKG (R-BOOM/9'6" STK)
LINES-QC PLG (R-BOOM/9'6" STK)
PANEL,STD START SWITCH
PREFILTER,AIR (INTEGRATE)
QUICK DRAINS,READY (OIL)
R-BOOM,9'6" STICK EXT SVC PKG
R-CYLINDER PKG
REGIONAL PKG NACD
ROLLERS,STANDARD
SEAT,H-BACK,SUSPENSION
STARTING,COLD WEATHER,JS
TANK,FUEL
TOOL CTRL STP PKG
TRACK,31" TG (GLT)
WASHER,WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • light
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1010
Carrier Rollers Rear1010
Idlers Front2020
Links2020
Pins & Bushings (External)2020
Pins & Bushings (Internal)2020
Segments2020
Track Roller 12020
Track Shoes (Width)2020
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone