Caterpillar 320EL

Caterpillar 320EL

Price
169,000 USD
Year
2014
Working hours
4206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL
CategoryCrawler Excavators
Serial NumberWBK03594
Unit NumberUPR00033
Catalog NumberCU4345471
Manufacturing Year2014
Hours4206 h
CountryUnited States
LocationBensalem, PA
Pricing
Price Excluding Tax$169,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
LONG REACH ARRANGEMENTLONG REACH ARRANGEMENT
Additional Information*SUPER LONG REACH BOOM PKG
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodCOUNTERWEIGHT, 9,039LB, SLR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodRIGHT FRONT MIRROR LOOSE, BOLT BROKEN
  • Good
  • Good
  • GoodINOP
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • CAT C6.6 TIER 4 - INTERIM
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodLIGHTING, CAB (HALOGEN)
  • Good
hydraulics
  • Good
  • Good
  • GoodCHANGER, HAND CONTROL 2-WAY
  • FairLEFT BUCKET HOSE RUBBING STICK / RIGHT BUCKET HOSE RUBBED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • FairDENTED
  • Good
  • GoodSOME PLAY IN BUCKET P&B
  • Good
  • Good
  • No
  • 48" DITCHING BUCKET
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front113MM42
Idlers Front19.5MM12
Links105MM18
Pins & Bushings (External)59MM50
Pins & Bushings (Internal)761MM5
Track Roller 5147MM21
Track Shoes (Width)24" 24MM7
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Link Part Number9W3138
Notes - UNDERCARRIAGETRACKS ADJUSTED TOO TIGHT
comments, misc. repairs, general remarks
  • INSPECTED 6/6/18 @ 4206.8 HRS
  • SUPER LONG REACH PACKAGE
  • AM FM RADIO
  • 48" DITCHING BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Joe Villa
Telephone:+1 215 245 3729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone