Caterpillar 320EL TH

Caterpillar 320EL TH

Price
165,000 USD
Year
2014
Working hours
2474 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL TH
CategoryCrawler Excavators
Serial NumberNAZ01346
Unit Number182U054
Catalog NumberCU4330539
Manufacturing Year2014
Hours2474 h
CountryUnited States
LocationCedar Rapids, IA
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional InformationPICTURES AS OF: 10/17/18 2475 HOURS

9' 6" STICK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • YesSlightly bent
  • All cosmetic damage is minor
  • Good
  • FairRight rear corner is dented - both are scraped
  • Fairminor dents
  • Good
  • GoodPlastic turbo style
  • Fairscratched - left side has a larger scrape
  • Good
  • Good
  • Good
  • GoodAuxiliary electric remote fill pump installed
  • FairMinor dents / scrapes - hole in left side screen
  • Good
  • Good
  • Fairscratched
  • GoodLight scrapes and scratches
  • Good
  • Good
  • GoodMinor dent and scratches
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • YesNo load chart
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSmall tear near left foot rest
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodAugust 2018
  • GoodCloth / air suspension / heated
engine
  • GoodWorking normally
  • Good
  • GoodOrigional
  • Good
  • GoodStack is rusted
  • Good
  • No
  • No
  • No
  • No
  • ELC
  • 100%
  • Normal
  • Normal
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • FairHigh pressure hose to the coupler valve is seeping oil
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Good
attachments / work tools
  • Yes28” 4 tine - CAT progressive
boom
  • GoodMinor scrapes on the underside
  • Good
  • Good
  • 18’ 6”
stick
  • FairUpper bushings worn
  • Good
  • Good
  • 9’ 6”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good6 straight teeth - 75% remaining
  • CAT
  • 1.5 CY
  • 48”
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings (External)9.49.44848
Pins & Bushings (Internal)76076000
Track Roller 140.8940.642832
Track Roller 241.6641.151825
Track Roller 3GuatrdGuard
Track Roller 441.1541.152525
Carrier Rollers Front117117.51613
Carrier Rollers Rear1171181610
Drive SprocketsFairFair
Front Idler20.2213654
Links28.9629.213228
Track Frame - RightGood
Pins & Bushings Turned?No
Track AdjusterMeasurments taken in MM with ultrasonic tool
Track Shoes27.5" TG
Track Roller 541.1541.152525
Track Roller 6GuardGuard
Track Roller 741.1541.42521
Track Roller 840.6440.393235
Track Shoes32.2632.261313
Track Frame - LeftGood
comments, misc. repairs, general remarks
  • Inspected 10/16/18 @ 2,475 SHM
  • PM4 completed 9/7/18 @2,723 SHM
boom & stick
  • GoodMinor movement in boom foot and lower boom cylinder bushings
  • Good
  • FairVisible movement
  • Good
  • No
  • No
general condition
  • Yes
  • Yes
  • Good
  • GoodMinor cosmetic damage
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone