Caterpillar 320EL TH

Caterpillar 320EL TH

Price
154,000 USD
Year
2012
Working hours
3466 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320EL TH
CategoryCrawler Excavators
Serial NumberNAZ00203
Unit Number182U029
Catalog NumberCU4307005
Manufacturing Year2012
Hours3466 h
CountryUnited States
LocationHannibal, MO
Pricing
Price Excluding Tax$154,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationPICTURES AS OF: 12/18/18 3448 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • Good
  • Good
  • YesBent/dented.
  • No
  • No
  • GoodMinor dent.
  • FairSeveral minor dents.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome scratches.
  • GoodNormal paint wear.
safety items
  • Yes
  • Yes
  • YesTop and lower window guards/screens installed.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • GoodClutch engages correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodGood heat.
  • Good
  • Good3448 hrs.
  • GoodSeptember 2011.
  • GoodGC, minor dirt.
  • Good
  • Good
  • Yes
  • No
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • GoodOriginal DPF.
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • No
  • ELC
  • Engine starts and runs correctly.
  • Normal
  • None, normal.
  • Good
  • Good
  • Good
  • Good
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • GoodBelt drive, variable speed fan.
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • GoodBatteries are clean and secured.
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
  • Oil level is correct, oil looks clean.
  • Yes
  • Yes
  • Yes
  • Hydraulic functions operate correctly.
attachments / work tools
  • YesFleco 4 tine hydraulic thumb, GC.
boom
  • Good
  • Good
  • 18’ 6”
  • Good
stick
  • Good
  • Good
  • Good
  • 9’ 8”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good60% remaining.
  • No
  • Fleco
  • Bucket in VGC.
  • 42”
final drives
  • Good
  • GoodOil level correct.
  • GoodOil level correct.
  • Good
  • Yes
  • No leaks.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings (External)10.29.73245
Pins & Bushings (Internal)7627621010
Track Roller 141.241.22525
Track Roller 241.741.71818
Track Roller 3GuardGuard
Track Roller 441.741.71818
Track Roller 541.741.71818
Track Roller 6GuardGuard
Carrier Rollers Front1161182210
Carrier Rollers Rear1181171016
Front Idler20203030
Links29.729.51823
Track Frame - RightGood
Pins & Bushings Turned?No
Carrier RollersCAT 8E-5605, VCG.
IdlersCAT, VGC.
Link Part NumberCAT 9W-3138
SegmentsGC, minimal wear.
Track AdjusterGood, no leaks.
Track RollersCAT single flange 8E-5033, VGC.
Track Shoes31.5” triple grouser.
Track Roller 741.741.71818
Track Roller 840.940.92828
Track Shoes34.333.814
Track Frame - LeftGood
comments, misc. repairs, general remarks
  • Inspected 12-28-18 at 3448 hrs.
boom & stick
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • GoodMinor dents in fenders/skirts.
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone