Caterpillar 320E

Caterpillar 320E

Price
118,000 USD
Year
2012
Working hours
4027 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E
CategoryCrawler Excavators
Serial NumberWBK01522
Unit Number1156534
Catalog NumberCU4354443
Manufacturing Year2012
Hours4027 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$118,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationAIR CONDITIONER
AM FM RADIO
BOOM, 1 PIECE
CARBODY, STANDARD
ENGINE ENCLOSURES
LIGHTING
PILOT CONTROL
PRODUCT LINK
STRAIGHT TRAVEL PEDAL
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • YesTaken 4-30-2018 @ 4027 hrs
  • No
  • No
  • Good
  • Good
  • Good
  • GoodScreen
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • FairRight rear compartment door dented
  • Good
  • Good
  • Good
  • GoodHole in left lower corner
  • Good
  • Good
  • Good
safety items
  • No
  • YesROPS ISO 2008
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Goodshop 71 vent 47
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodshop 71 vent 96
  • Good
  • Good4026 hours
  • Good
  • GoodInstalled April 2018
  • FairHole in seat cushion
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008
  • N/A
  • 30%
engine
  • GoodServiced 4-30-2018 @ 4027 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 4-30-2018 @ 4027 hrs
  • Red
  • Normal
  • None
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yesno bottle
hydraulics
  • Good
  • Good
  • Good
  • GoodServiced 4-30-2018 @ 4027 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • At full mark
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 18ft 8in
stick
  • Good
  • Good
  • Good
  • 9ft 6in
bucket
  • FairDented
  • Good
  • Good
  • FairBoth sides dented
  • Good
  • No coupler
  • N/A
  • 38 inch
  • Fair
  • No
  • CAT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front1131144236
Carrier Rollers Rear1131174218
Idlers Front21212424
Links10610600
Pins & Bushings (External)76076000
Pins & Bushings (Internal)58.5595036
Segments200200
Track Roller 120223563
Track Roller 220213549
Track Roller 3rock gaurd
Track Roller 420203535
Track Roller 520203535
Track Roller 6rock gaurd
CannonGood per measurement
Carrier RollersGood per measurement
IdlersGood per measurement
Link Part Number9W-3137
LinksGood per measurement
Pins & Bushings (External)Good per measurement
Pins & Bushings (Internal)Good per measurement
SegmentsNo available wear chart
Track ShoesGood per measurement
Track Roller 720203535
Track Roller 821214949
Track Shoes (Width)31" 24mm31" 24mm77
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Retail Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Canada
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone