Caterpillar 320E

Caterpillar 320E

Price
143,285 USD
Year
2014
Working hours
3148 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E
CategoryCrawler Excavators
Serial NumberWBK03109
Unit Number12105
Catalog NumberCU2244506
Manufacturing Year2014
Hours3148 h
CountryUnited States
LocationLavergne, TN
Pricing
Price Excluding Tax$143,285
Tax-
Price Including Tax-
Features
Additional Information320EL HEX (DLO)
AIR CLEANER, STANDARD
ANTIFREEZE, -50C (-58F)
BATTERY, STANDARD
CAB STD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
CONTROL, CENTER-LOCK COUPLER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 7,830LBS
COVER, FENDER, STANDARD
CYLINDER PKG
ENGINE HOOD
FRAME, SWING, STANDARD
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HD-BOOM, 9'6" HD-STICK PKG
INSTRUCTIONS, ENGLISH
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
REGIONAL PKG (NACD)
ROLL ON-ROLL OFF W/BUCKET
ROLLERS, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
STANDARD OIL
STORAGE PROTECTION (EXPORT)
TANK, FUEL
TRACK, 31" TG (GLT)
VALVE, HYDRAULIC HL PACKAGE
WASHER, WINDSHIELD UPPER/LOWER
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
CAT UsedEqSales
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone