Caterpillar 320E LRRTH

Caterpillar 320E LRRTH

Price
222,000 USD
Year
2015
Working hours
1298 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E LRRTH
CategoryCrawler Excavators
Serial NumberTFX01392
Unit NumberLKE02822
Catalog NumberCU2231051
Manufacturing Year2015
Hours1298 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax$222,000
Tax-
Price Including Tax-
Features
Additional Information*AIR CONDITIONER
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, 18' 8" ES
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW, MIRRORS(RH)
*CIRCUIT, COMBINED
*CONTROL, FINE SWING
*CYLINDER, BKT (B1 LINKAGE)
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF
*INSTRUCTION,NORTH AMERICA ANSI
*JOYSTICK, THUMB WHEEL
*LINES, CYLINDER (W/O BLCV)
*ACCUMULATOR WITH CRN
*LINES-HP, 9'6'' STICK
*LINES-HP, BOOM TCS
*LINES-QC, 9'6" STICK
*LINES-QC, BOOM
*LINKAGE, BKT-B1 W/LIFT EYE
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, SATELLITE PL321
*RADIO, 24V AM/FM
*STICK, 9'6'' B1 ES
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC TCS
BUMPER, SIDE, RUBBER
CAB STD PKG
CTRL, CAT PIN GRABBER COUPLER
CHANGER, HAND CONTROL 2-WAY
COOLING HIGH AMBIENT
CAMERA, REAR VIEW PKG
CYLINDER PKG
ES-BOOM, 9'6" ES-STICK PKG
FENDER COVER
FRAME, SWING, STANDARD, BUMPER
GUARD HD BOTTOM PKG
GUARD, TRACK GUIDING SEGMENTED
HYD VLV TCS PKG
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHT, BOOM RIGHT SIDE
LIGHTING, CAB (HALOGEN)
LINES-HP TOOL CTRL PKG
LINES-QC PKG
PANEL, STD START SWITCH
PRICED 09/16/16 DA (CF
QUICK DRAINS, READY (OIL)
RETURN PIPE
ROLL ON-ROLL OFF
ROLLERS, HEAVY DUTY
SEAT, H-BACK, SUSPENSION
STANDARD OIL
STARTING, COLD WEATHER, JS
STORAGE PROTECTION (EXPORT)
SUN SCREEN (70/30)
THUMB)
TOOL CTRL STP PKG
TRACK, 31" TG (GLT)
WASHER, WINDSHIELD UPPER
WIPER-RADIAL, 70/30 W/O LOWER
REGIONAL PKG, NACD (PL321)
COUNTERWEIGHT, 15,210LBS
ENGINE, FLEX ADSD-N
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone