Caterpillar 320E LRRTH

Caterpillar 320E LRRTH

Price
216,000 USD
Year
2016
Working hours
1110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E LRRTH
CategoryCrawler Excavators
Serial NumberTFX01565
Unit NumberLKE03343
Catalog NumberCU2382321
Manufacturing Year2016
Hours1110 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$216,000
Tax-
Price Including Tax-
Features
Additional Information*320ELRR HYD EXCAVATOR
*CHANGER, HAND CONTROL 2-WAY
*SEAT, H-BACK, SUSPENSION
*LIGHTING, CAB (HALOGEN)
*TRACK, 31" TG (GLT)
*LIGHT, BOOM RIGHT SIDE
*GUARD, TRACK GUIDING SEGMENTED
*WASHER, WINDSHIELD UPPER
*STARTING, COLD WEATHER, JS
*FRAME, SWING, STANDARD
*RETURN PIPE
*FENDER COVER
*ROLLERS, HEAVY DUTY
*COOLING HIGH AMBIENT
*WIPER-RADIAL, 70/30 W/O LOWER
*PANEL, STD START SWITCH
*CYLINDER, BOOM W/O BLCV
*CYLINDER PKG
*CYLINDER, BKT (B1 LINKAGE)
*CYLINDER, STICK W/O SLCV
*BOOM, 18' 8" ES
*ES-BOOM, 9'6" ES-STICK PKG
*LINKAGE, BKT-B1 W/LIFT EYE
*STICK, 9'6'' B1 ES
*VALVE, HYDRAULIC TCS
*HYD VLV TCS PKG
*VALVE, ANTI DRIFT, BOOM
*LINES, CYLINDER (W/O BLCV)
*TOOL CTRL STP PKG
*VALVE, ANTI DRIFT, STICK
*MAT, FLOOR, RH PEDAL
*JOYSTICK, THUMB WHEEL
*CAMERA, REAR VIEW PKG
*MIRROR, W/O GUARD
*PEDAL, STRAIGHT TRAVEL
*CIRCUIT, COMBINED
*LINES-HP, BOOM TCS
*LINES-HP, 9'6" STICK
*CAMERA, REAR VIEW, MIRRORS(RH)
*LINES-HP TOOL CTRL PKG
*LINES-QC, BOOM
*STANDARD OIL
*LINES-QC PKG
*LINES-QC, R9'6" STICK
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*HATCH, OPENABLE ROOF
*CAB STD PKG
*RADIO, 24V AM/FM
*GUARD, BOTTOM HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
*GUARD, SWIVEL
*COUNTERWEIGHT, 15,210LBS
*CTRL, CAT PIN GRABBER COUPLER
*AIR CONDITIONER
*CONTROL, FINE SWING
*SEAT BELT, 3" RETRACTABLE
*ALARM, TRAVEL
LANE 1 ORDER
*PRODUCT LINK, CELLULAR PL641
*ACCUMULATOR WITH CRN
*INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF LANE1 B
*GUARD, BOTTOM HD PKG
*REGIONAL PKG, AM-N (PL641)
*ENGINE, FLEX ADSD-N
PRICED 10/06/17 DA (CF
TH)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone