Caterpillar 320E LRRCF

Caterpillar 320E LRRCF

Price
195,000 USD
Year
2015
Working hours
2036 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E LRRCF
CategoryCrawler Excavators
Serial NumberTFX01266
Unit NumberLKE02751
Catalog NumberCU2156338
Manufacturing Year2015
Hours2036 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$195,000
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*PRODUCT LINK, SATELLITE PL321
*CONTROL, FINE SWING
*AIR CONDITIONER
*INSTRUCTION,NORTH AMERICA ANSI
*ACCUMULATOR WITH CRN
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*CYLINDER, BKT (B1 LINKAGE)
*JOYSTICK, THUMB WHEEL
*MAT, FLOOR, RH PEDAL
*PEDAL, STRAIGHT TRAVEL
*CIRCUIT, COMBINED
*VALVE, HYDRAULIC TCS
*LINES, CYLINDER (W/O BLCV)
*VALVE, ANTI DRIFT, STICK
*VALVE, ANTI DRIFT, BOOM
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*RADIO, 24V AM/FM
*MIRROR, CAB, EXTERNAL
*HATCH, OPENABLE ROOF
*GUARD, SWIVEL
*CAMERA, REAR VIEW, MIRRORS(RH)
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, TRAVEL MOTOR, HD
*LINES-HP, 9'6'' STICK
*LINES-HP, BOOM TCS
*STICK, 9'6'' B1 ES
*BOOM, 18' 8" ES
*LINES-QC, 9'6" STICK
*LINKAGE, BKT-B1 W/LIFT EYE
CYLINDER PKG
TRACK, 31" TG (GLT)
*LINES-QC, BOOM
REGIONAL PKG, NACD (PL321)
STANDARD OIL
TOOL CTRL STP PKG
GUARD, TRACK GUIDING SEGMENTED
ROLLERS, HEAVY DUTY
STARTING, COLD WEATHER, JS
CAB STD PKG
HYD VLV TCS PKG
RETURN PIPE
WASHER, WINDSHIELD UPPER
CAMERA, REAR VIEW PKG
PANEL, STD START SWITCH
SEAT, H-BACK, SUSPENSION
COUNTERWEIGHT, 15,210LBS
QUICK DRAINS, READY (OIL)
GUARD HD BOTTOM PKG
COOLING HIGH AMBIENT
ES-BOOM, 9'6" ES-STICK PKG
LINES-HP TOOL CTRL PKG
INSTRUCTIONS, ENGLISH
FENDER COVER
LIGHTING, CAB (HALOGEN)
CHANGER, HAND CONTROL 2-WAY
LINES-QC PKG
FRAME, SWING, STANDARD, BUMPER
LANE 2 ORDER
TIP, PENETRATION PLUS
LIGHT, BOOM RIGHT SIDE
BUMPER, SIDE, RUBBER
PRICED 09/28/16 DA (CF)
ROLL ON-ROLL OFF
STORAGE PROTECTION (EXPORT)
WIPER-RADIAL, 70/30 W/O LOWER
CTRL, CAT PIN GRABBER COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone