Caterpillar 320E LRR

Caterpillar 320E LRR

Price
211,000 USD
Year
2015
Working hours
917 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320E LRR
CategoryCrawler Excavators
Serial NumberTFX01410
Unit NumberLKE02879
Catalog NumberCU2231671
Manufacturing Year2015
Hours917 h
CountryUnited States
LocationLogan, UT
Pricing
Price Excluding Tax$211,000
Tax-
Price Including Tax-
Features
Additional Information*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK W/O SLCV
*CYLINDER, BKT (B1 LINKAGE)
*VALVE, HYDRAULIC
*LINES, CYLINDER (W/O BLCV)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*RADIO, 24V AM/FM
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*HATCH, OPENABLE ROOF
*MIRROR, CAB, EXTERNAL
*CAMERA, REAR VIEW, MIRRORS(RH)
*GUARD, SWIVEL
*GUARD, TRAVEL MOTOR, HD
*GUARD, BOTTOM, HEAVY DUTY
*BOOM, 18' 8" ES
*LINKAGE, BKT-B1 W/LIFT EYE
*STICK, 9'6'' B1 ES
*MAT, FLOOR, RH PEDAL
*JOYSTICK, ONE BUTTON
*ALARM, TRAVEL
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK, SATELLITE PL321
*SEAT BELT, 3" RETRACTABLE
*AIR CONDITIONER
*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
*INSTRUCTION,NORTH AMERICA ANSI
*LINES-QC, BOOM
*LINES-QC, R9'6" STICK
TRACK, 31" TG (GLT)
CYLINDER PKG
STANDARD OIL
HYD VLV PKG
GUARD, TRACK GUIDING SEGMENTED
ROLLERS, HEAVY DUTY
CAB STD PKG
PANEL, STD START SWITCH
RETURN PIPE
STARTING, COLD WEATHER, JS
CAMERA, REAR VIEW PKG
COOLING HIGH AMBIENT
SEAT, H-BACK, SUSPENSION
WASHER, WINDSHIELD UPPER
COUNTERWEIGHT, 15,210LBS
FENDER COVER
GUARD HD BOTTOM PKG
QUICK DRAINS, READY (OIL)
CHANGER, HAND CONTROL 2-WAY
FRAME, SWING, STANDARD, BUMPER
ES-BOOM, 9'6" ES-STICK PKG
INSTRUCTIONS, ENGLISH
TIP, PENETRATION PLUS
LIGHT, BOOM RIGHT SIDE
BUMPER, SIDE, RUBBER
LIGHTING, CAB (HALOGEN)
JOYSTICK STANDARD STP PKG
STORAGE PROTECTION (EXPORT)
ROLL ON-ROLL OFF
LANE 2 ORDER
CTRL, CAT PIN GRABBER COUPLER
WIPER-RADIAL, 70/30 W/O LOWER
ENGINE, FLEX ADSD-N
REGIONAL PKG, NACD (PL321)
LINES-QC PKG
PRICED 05/13/16 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone